CES202G59CCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Length_Width (size)3.2x2.5mm
Thickness1.2mm
Center Frequency2595.0MHz
Bandwidth(BW)50.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

BASE STATION