CES202G59ECB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance | CES202G59ECB000
Dimensions | CES202G59ECB000

Murata Icon X Specifications

L x W (size)3.2x2.5mm
Thickness1.2mm
Center Frequency2592.5MHz
Bandwidth(BW)195.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

Wimax