CES301G74DCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance | CES301G74DCB000
Dimensions | CES301G74DCB000

Murata Icon X Specifications

L x W (size)3.2x3.2mm
Thickness1.6mm
Center Frequency1747.5MHz
Bandwidth(BW)75.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

BASE STATION