CES301G76CCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Length_Width (size)3.2x3.2mm
Thickness1.6mm
Center Frequency1765.0MHz
Bandwidth(BW)40.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

BASE STATION