CES301G90CCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance | CES301G90CCB000
Dimensions | CES301G90CCB000

Murata Icon X Specifications

Length_Width (size)3.2x3.2mm
Thickness1.6mm
Center Frequency1900.0MHz
Bandwidth(BW)40.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

TD-SCDMA