CES40881MDCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Length_Width (size)4.0x4.0mm
Thickness1.7mm
Center Frequency881.5MHz
Bandwidth(BW)25.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

BASE STATION