CES40942MDCB000

    1. Isolators

Murata Icon X Appearance & Shape

Appearance | CES40942MDCB000
Dimensions | CES40942MDCB000

Murata Icon X Specifications

L x W (size)4.0x4.0mm
Thickness1.7mm
Center Frequency942.5MHz
Bandwidth(BW)35.0MHz
Operating Temperature Range-35.0℃ to 85.0℃

Murata Icon X Applications

Limited Usage

BASE STATION