1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 11/1/1990

Murata Icon X Appearance & Shape


Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
Center Frequency455.0kHz
Center Frequency Tolerance±1.5kHz
Nominal Center ValueNo
6dB Bandwidthfn±10.0kHzmin.
Stop Bandwidth20.0kHz
Area of Stop Bandwidth[within 40dB]
Stop Band Attenuation27dB[within fn±100kHz]
Insertion Loss4.0dB[at minimum loss point]
Ripple2.0dB[within fn±7kHz]
Input/Output Impedance1500Ω

Murata Icon X Features

The CFUKG series is comprised of small, high-performance, thin (4.0mm) filters consisting of 4 ceramic elements. Their innovative construction is perfect for shrinking mobile communication products such as pocket pagers and cellular phones.

1. The filters are mountable by automatic placers.
2. The filters can be refl ow soldered and withstand washing.
3. They are slim, at only 4.0mm maximum thickness, and have a small mounting area (7.5x6.0mm) enabling flexible PCB design.
4. The bandwidth ranges from D to G.
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity


180mm Embossed Tape


Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.