CFULA450KF1Y-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/1995

Murata Icon X Appearance & Shape

Appearance | CFULA450KF1Y-B0
Dimensions | CFULA450KF1Y-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements4
Center Frequency450.0kHz
Center Frequency Tolerance±1kHz
Nominal Center ValueNo
6dB Bandwidthfn±6.0kHzmin.
GDT Bandwidth4
Selectivity(+)40dB[fn+17.5kHz]
Selectivity(-)40dB[fn-17.5kHz]
Stop Band Attenuation23dBmin.[within fn±100kHz]
Insertion Loss9.0dBmax.(at minimum loss point)
Ripple1.0dBmax.[within fn±4kHz]
GDT Deviation20μsec.
Input/Output Impedance2000Ω

Murata Icon X Features

CFULA series for AM use is one of the most suitable intermediate filters, having such distinctive features as high selectivity, high stability, high attenuation, and adjustment-free operation. Additionally, its easy matching with IC helps create an easy circuit design. Especially, CFULA_Y series improves the frequency fidelity in the high sound area of an AM stereo with its wide band and flat characteristics of group delay time.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

200

Download a PDF file of this page

Details

Scheduled for discontinuance within several years, and not recommended for use in new product designs.