CFULA455KB4Y-B0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 1/1/1995

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements4
Center Frequency455.0kHz
Center Frequency Tolerance±1.5kHz
Nominal Center ValueNo
6dB Bandwidthfn±15.0kHzmin.
Stop Bandwidth35.0kHz
Area of Stop Bandwidth[within 40dB]
Stop Band Attenuation25dB[within fn±100kHz]
Insertion Loss5.0dB[at minimum loss point]
Ripple1.0dB[within fn±10kHz]
GDT Deviation15.0μs[within fn±10kHz]
Input/Output Impedance1500Ω

Murata Icon X Features

CFULA_Y series are high selectivity ceramic filters, which consist of 4 ceramic elements connected in a ladder form.
They are most suitable for digital communications and cellular phones because of their improved GDT characteristics.

Features
1. High selectivity
2. A variety of bandwidths are available.
3. Excellent GDT characteristics are available within pass bandwidth.
4. Easily mounted on a printed circuit board
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

200

Download a PDF file of this page

Details

Scheduled for discontinuance within several years, and not recommended for use in new product designs.