CFULB455KE4A-B0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 2/1/1986

Murata Icon X Appearance & Shape

Appearance | CFULB455KE4A-B0
Dimensions | CFULB455KE4A-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements4
Center Frequency455.0kHz
Center Frequency Tolerance±1.5kHz
Nominal Center ValueNo
6dB Bandwidthfn±7.5kHzmin.
Stop Bandwidth15.0kHz
Area of Stop Bandwidth[within 40dB]
Stop Band Attenuation27dB[within fn±100kHz]
Insertion Loss6.0dB[at minimum loss point]
Ripple1.5dB[within fn±5kHz]
Input/Output Impedance1500Ω

Murata Icon X Features

CFULB series ceramic filters are miniature, highperformance ceramic filters composed of piezoelectric elements connected in a ladder form. These filters, only 6.3mm high, are 65% the volume of conventional types. They are well suited for miniaturizing various kinds of communications equipment, pocket pagers, car radios, cordless telephones and mobile telephones.

Features
1. Miniature and high selectivity
2. A variety of bandwidths are available
3. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

250

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.