CFULB455KG1Y-B0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 2/1/1986

Murata Icon X Appearance & Shape

Appearance | CFULB455KG1Y-B0
Dimensions | CFULB455KG1Y-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements4
Center Frequency455.0kHz
Center Frequency Tolerance±1kHz
Nominal Center ValueNo
6dB Bandwidthfn±4.5kHzmin.
Stop Bandwidth15.0kHz
Area of Stop Bandwidth[within 40dB]
Stop Band Attenuation23dB[within fn±100kHz]
Insertion Loss10.0dB[at minimum loss point]
Ripple1.0dB[within fn±3kHz]
GDT Deviation20.0μs[within fn±3kHz]
Input/Output Impedance2000Ω

Murata Icon X Features

Ceramic filter CFULB_Y series are miniature and high-performance filters. These fi lters, only 6.3mm high, are 65% the volume of conventional types. Well suited for miniaturizing communications equipment, especially for a cellular phone.

Features
1. Miniature, flat GDT characteristics
2. Suitable for a cellular phone
3. A variety of bandwidths are available.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

250

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.