CFWLA450KJFA-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 3/1/1990

Murata Icon X Appearance & Shape

Appearance | CFWLA450KJFA-B0
Dimensions | CFWLA450KJFA-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements6
Center Frequency450.0kHz
Nominal Center ValueNo
6dB Bandwidthfn±2.0kHzmin.
Selectivity(+)50dB[fn+7.5kHz]
Selectivity(-)50dB[fn-7.5kHz]
Stop Band Attenuation60dBmin.[within fn±100kHz]
Insertion Loss7.0dBmax.(at minimum loss point)
Ripple2.0dBmax.[within fn±1.5kHz]
GDT Deviation20μsec.
Input/Output Impedance2000Ω

Murata Icon X Features

CFWLA series for AM use is one of the most suitable intermediate filters, having such distinctive features as high selectivity, high stability, high attenuation, and adjustment-free operation. Additionally, its easy matching with IC helps create an easy circuit design. This is the most suitable for car stereo and all band radio with high attenuation.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

150

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.