1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 3/1/1990

Murata Icon X Appearance & Shape


Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
Center Frequency455.0kHz
Nominal Center ValueYes
6dB Bandwidthfn±4.5kHzmin.
Stop Bandwidth10.0kHz
Area of Stop Bandwidth[within 50dB]
Stop Band Attenuation35dB[within fn±100kHz]
Insertion Loss6.0dB[at minimum loss point]
Ripple2.0dB[within fn±3kHz]
Input/Output Impedance2000Ω

Murata Icon X Features

Ceramic filter CFWLA series are low profi le high selectivity ceramic fi lters, which use 6 elements in ladder form. They are best suitable to high-class transceivers, cordless telephones and amateur radios.

1. Low profile, high selectivity
2. Available bandwidths are B to J as standard
3. Easily mountable on any PC board
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity




Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.