CFWLB455KD1Y-B0

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 3/1/1986

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements6
Center Frequency455.0kHz
Center Frequency Tolerance±1kHz
Nominal Center ValueNo
6dB Bandwidthfn±10.0kHzmin.
Stop Bandwidth25.0kHz
Area of Stop Bandwidth[within 50dB]
Stop Band Attenuation40dB[within fn±100kHz]
Insertion Loss8.0dB[at minimum loss point]
Ripple1.0dB[within fn±7kHz]
GDT Deviation30.0μs[within fn±7kHz]
Input/Output Impedance1500Ω

Murata Icon X Features

Ceramic filter CFWLB_Y series are miniature and high-performance filters. These filters, only 6.3mm high, are 67% the volume of conventional types. Well suited for miniaturizing communications equipment, especially for a cellular phone.

Features
1. Miniature, flat GDT characteristics
2. Suitable for a cellular phone
3. A variety of bandwidths are available.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

150

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.