CLB1E6U8R2K1000TC1

    1. Capacitors 〉Single Layer Microchip Capacitors

Murata Icon X Appearance & Shape

Appearance | CLB1E6U8R2K1000TC1
Dimensions | CLB1E6U8R2K1000TC1

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-55℃ to 125℃
Length_Width (size)L 1.49 X W 0.90mm
Thickness0.35mm
Thickness Tolerance(max)
Rated Voltage100Vdc
Capacitance (25℃)8.2pF
Torelance±10%
Temperature Characteristics (-25 to 85℃)-750±60ppm/℃
Withstanding Voltage250Vdc
Resistance25℃:100000MΩmin.

Murata Icon X Features

1. Fine grained high-density ceramic dielectric, pure 
    gold electrode and simple single layer structure 
    provide very reliable performance and excellent 
    frequency characteristics.
2. A wide selection of sizes from very miniature 
    0.25mm square is suited to high-density mounting.
3. For compatibility with the gold electrodes, die 
    bonding with Au-Sn is possible and wire bonding 
    with gold wire is possible.
4. To improve handling of bonding, Au-Sn coating is 
    available on one side or both sides.
5. Custom made type (dimensions, cap. values, etc.) 
    are also available upon request.

Applications
1. Microwave Integrated Circuits
2. Microwave Devices
3. Optical Devices 
4. Measuring Equipments

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

TC

Tray

100