CSACM8M00G530000R0

    1. Timing DevicesCeramic Resonators (CERALOCK®)
  • Production Start Date : 12/1/2013

Murata Icon X Appearance & Shape

Appearance | CSACM8M00G530000R0
Dimensions | CSACM8M00G530000R0

Murata Icon X Specifications

ShapeSMD
Frequency8.000MHz
Frequency Tolerance±0.5%
Operating Temperature Range-20℃ to 85℃
Frequency Shift by Temperature-0.25/ +0.2%
Frequency Aging-0.05/ +0.1%
WashNot available
Resonant Impedance180Ω

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R).

Features
1. Extremely small and have a low profile.
2. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

3000