1. Product SearchTiming DevicesCeramic Resonators/Crystal UnitsCSBFB1M02J58-R1

CSBFB1M02J58-R1

  • Production Start Date : 2/1/1990
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSBFB_J
Frequency 1024.0kHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -20℃~80℃
Frequency Shift by Temperature +/-0.30% max.
Frequency Aging +/-0.30% max.
Resonant Impedance (R1) 100ohm max.
Shape SMD
Wash available
L x W (size) 6.0x5.0mm

Murata Icon X Features

MURATA's original package technologies have enabled the development of the kHz band CERALOCK. The series is perfect in miniature remote control units and AV modules. CERALOCK can be reflow soldered and mounted by automatic placement equipment.

Features
1. Withstands reflow soldering.
2. Compatible with automatic placement equipment.
3. No adjustment is necessary for oscillation circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R1 330mm Embossed Tape 3000

Download a PDF file of this page