CSBFB1M22J58-R1

    1. Timing Devices 〉Ceramic Resonators (CERALOCK®)
  • Production Start Date : 2/1/1990
  • Final Order Deadline : 3/31/2018
  • Discontinued Date : 6/30/2018

Murata Icon X Appearance & Shape

Appearance | CSBFB1M22J58-R1
Dimensions | CSBFB1M22J58-R1

Murata Icon X Specifications

ShapeSMD
Frequency1228.8kHz
Frequency Tolerance±0.5%
Operating Temperature Range-20℃ to 80℃
Frequency Shift by Temperature±0.3%
Frequency Aging±0.3%
Washavailable
Resonant Impedance120Ω

Murata Icon X Features

MURATA's original package technologies have enabled the development of the kHz band CERALOCK(R). The series is perfect in miniature remote control units and AV modules. CERALOCK(R) can be reflow soldered and mounted by automatic placement equipment.

Features
1. Withstands reflow soldering.
2. Compatible with automatic placement equipment.
3. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R1

330mm Embossed Tape

3000

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.