CSBFB500KJ58-R1

    1. Timing DevicesCeramic Resonators (CERALOCK®)
  • Production Start Date : 2/1/1990
  • Final Order Deadline : 3/31/2018
  • Discontinued Date : 6/30/2018

Murata Icon X Appearance & Shape

Appearance | CSBFB500KJ58-R1
Dimensions | CSBFB500KJ58-R1

Murata Icon X Specifications

ShapeSMD
Frequency500.0kHz
Frequency Tolerance±0.5%
Operating Temperature Range-20℃ to 80℃
Frequency Shift by Temperature±0.3%
Frequency Aging±0.3%
Washavailable
Resonant Impedance30Ω

Murata Icon X Features

MURATA's original package technologies have enabled the development of the kHz band CERALOCK(R). The series is perfect in miniature remote control units and AV modules. CERALOCK(R) can be reflow soldered and mounted by automatic placement equipment.

Features
1. Withstands reflow soldering.
2. Compatible with automatic placement equipment.
3. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R1

330mm Embossed Tape

1500