1. Product SearchTiming DevicesCeramic Resonators/Crystal UnitsCSBLA640KEC8-B0

CSBLA640KEC8-B0

  • Production Start Date : 10/1/1979
  • Last Time Buy Date : 12/31/2014
  • Date of Discontinuation : 3/31/2015

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSBLA_E (430-699kHz)
Frequency 640.0kHz
Frequency Tolerance +/-2kHz max.
Operating Temperature Range -20℃~80℃
Frequency Shift by Temperature +/-0.30% max.
Frequency Aging +/-0.30% max.
Resonant Impedance (R1) 40ohm max.
Shape Lead
Wash Not available
L x W (size) 9.0x7.0mm
Mass 347mg

Murata Icon X Features

The CSBLA series ceramic resonators owe their development to MURATA's innovative expert technologies and the application of mass production techniques typically utilized in the manufacture of piezoelectric ceramic components. Because of their high mechanical Q and consistent high quality, the CSBLA series are ideally suited to microprocessor and remote control unit applications.

Features
1. Stable over a wide temperature range and with respect to long-term aging.
2. Fixed, tuned, solid-state devices
3. Miniature and lightweight
4. Exhibit excellent shock resistance performance.
5. Oscillating circuits requiring no adjustment can be designed by utilizing these resonators in conjunction with transistors or appropriate ICs.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500

Download a PDF file of this page