1. Product SearchTiming DevicesCeramic Resonators/Crystal UnitsCSTCE13M3G55003-R0

CSTCE13M3G55003-R0

  • Production Start Date : 2/1/2001
  • Last Time Buy Date : 9/30/2019
  • Date of Discontinuation : 3/31/2020

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTCE_G
Frequency 13.333MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -20℃~80℃
Frequency Shift by Temperature +/-0.20% max.
Frequency Aging +/-0.10% max.
Resonant Impedance (R1) 30ohm max.
Built-in Load Capacitance(CL1/CL2) 33pF
Shape SMD
Wash Not available
L x W (size) 3.2x1.3mm
Mass 11mg

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK.
High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available for a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 3000

Download a PDF file of this page