CSTLS4M09G56Z-B0

    1. Timing Devices 〉Ceramic Resonators (CERALOCK®)
  • Production Start Date : 10/1/1997

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeLead
Frequency4.096MHz
Frequency Tolerance±0.5%
Operating Temperature Range-40℃ to 125℃
Frequency Shift by Temperature-0.6/+0.2%
Frequency Aging±0.2%
WashNot available
Resonant Impedance30Ω
Built-in Load Capacitance47pF

Murata Icon X Features

MURATA's ceramic resonator, CERALOCK(R) with built-in
load capacitors, has been widely applied as the most
suitable component for clock oscillators in a broad range of microprocessors. The CSTLS series can be used in the design of oscillation circuits not requiring external load capacitors, enabling both high-density mounting and cost reduction.

Features
1. Oscillation circuits do not require external load capacitors. There is some variation in built-in capacitance values applicable to various IC.
2. Stable over a wide temperature range.
3. Compact, lightweight and exhibit superior shock resistance performance.
4. Enable the design of oscillator circuits requiring no adjustment.
5. Cost-effective and reliable availability.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500

Murata Icon X Product Data