DFCH4942MHDWAA

    1. FiltersDielectric Filters GIGAFIL®DFC Series (BPF)
  • Final Order Deadline : 9/30/2018
  • Discontinued Date : 3/31/2019

Murata Icon X Specifications

Operating Temperature Range-35℃ to 85℃
Center Frequency942.5MHz
Bandwidth(BW)35MHz

Murata Icon X Applications

Limited Usage

Base Station/Repeater/Access Point