DFYH7815MHDJAA

    1. Filters 〉Dielectric Filters GIGAFIL® (Duplexers)

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-30℃ to 85℃
Center Frequency[TX]815.0MHz
Bandwidth(BW)[TX]20.0MHz
Center Frequency[RX]860.0MHz
Bandwidth(BW)[RX]20.0MHz

Murata Icon X Applications

Limited Usage

LMR