DFYH9836MHFJBA

    1. FiltersDielectric Filters GIGAFIL®DFY Series (Duplexer)

Murata Icon X Specifications

Operating Temperature Range-35℃ to 85℃
Center Frequency[TX]881.5MHz
Bandwidth(BW)[TX]25MHz
Center Frequency[RX]836.5MHz
Bandwidth(BW)[RX]25MHz

Murata Icon X Applications

Limited Usage

Base Station/Repeater/Access Point