DFYHA1G74HFWAA

    1. FiltersDielectric Filters GIGAFIL®DFY Series (Duplexer)
  • Final Order Deadline : 9/30/2018
  • Discontinued Date : 3/31/2019

Murata Icon X Specifications

Operating Temperature Range-35℃ to 85℃
Center Frequency[TX]2140MHz
Bandwidth(BW)[TX]60MHz
Center Frequency[RX]1740MHz
Bandwidth(BW)[RX]60MHz

Murata Icon X Applications

Limited Usage

Base Station/Repeater/Access Point