DFYHA1G95HFHAD

    1. Filters 〉Dielectric Filters GIGAFIL® (Duplexers)

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-35℃ to 85℃
Center Frequency[TX]2140.0MHz
Bandwidth(BW)[TX]60.0MHz
Center Frequency[RX]1950.0MHz
Bandwidth(BW)[RX]60.0MHz

Murata Icon X Applications

Limited Usage

UMTS BAND1