DMF4B5R5G105M3DTA0

    1. Capacitors 〉Supercapacitors (EDLC)

Murata Icon X Appearance & Shape

Appearance | DMF4B5R5G105M3DTA0
Dimensions | DMF4B5R5G105M3DTA0

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
Length_Width (size)30.0x14.0mm
Thickness3.7mm
Thickness Tolerance+/-0.3mm
Rated Voltage5.5V
Capacitance1000mF
Torelance±20%
Equivalent Series Resistance40mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMF series featuring high power are for high power applications.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

T

Box

500