EA1026A180

    1. Noise Suppression Products/EMI Suppression Filters 〉Microwave Absorbers

Murata Icon X Appearance & Shape

Appearance | EA1026A180

Murata Icon X Specifications

Applicable Frequency(typ.)10.0GHz
Thickness(typ.)1.8mm
Flame ClassUL94V-0
Operating Temperature Range-40.0℃ to 80.0℃

Murata Icon X Features

Features
1. Excellent elasticity and durability with silicon
   rubber
2. Suitable for prevention of abnormal oscillation in
   high frequency modules, suppression of spurious
   spectra and prevention of interference between
   circuits
3. Holds easily in equipment with adhesive tape
   When inquiring, please contact us with size code,
   referring to "Part Numbering."

Murata Icon X Applications

Other Usage

For general