EA3008U250

    1. Noise Suppression Products/EMI Suppression Filters 〉Microwave Absorbers

Murata Icon X Appearance & Shape

Appearance

Murata Icon X Specifications

Applicable Frequency(typ.)0.1 to 3.0GHz
Thickness(typ.)2.5mm
Flame ClassUL94V-0
Operating Temperature Range-40.0℃ to 120.0℃

Murata Icon X Features

Features
1. EMC Absorber magnetically shields and suppresses
   noise of digital equipment.
2. Flexible sheet allows easy handling in assembly
   process.
3. Holds easily in equipment with adhesive tape.
4. Halogen free and UL94V-0 certifi ed materials 
   are used.
   When inquiring, please contact us with size code,
   referring to "Part Numbering."

Murata Icon X Applications

Other Usage

For general