ENC-03RJ-R

    1. Sensors 〉Gyro Sensors
  • Final Order Deadline : 5/31/2014
  • Discontinued Date : 12/31/2014

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-5℃ to 75℃
Supply Voltage2.7-5.25V
Current Consumption1.5mA
Output1.35Vdc
Temp. Coefficient of Scale Factor20%at -5to+75℃
Response(max.)50.0Hz
Noise Level(max.)50.0mVp-p
Axis1(X)
Mass0.2g
Storage Temperature Range-30℃ to 85℃
Maximum Range300deg./sec.
Sensitivity0.67mV/deg./sec.

Murata Icon X Applications

Limited Usage

DSC,DVC

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

Reel

1500