IML-0637

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Fresnel Lens

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

MaterialHigh density polyethylene
ColorNatural(White)
Operating Temperature Range-25℃ to 60℃
Storage Temperature Range-30℃ to 80℃

Murata Icon X Features

For LEAD TYPE(IRA-E Series)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

100