IRA-E420S1

    1. SensorsPyroelectric Infrared SensorsPyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance | IRA-E420S1
Dimensions | IRA-E420S1

Murata Icon X Specifications

Operating Temperature Range-25℃ to 70℃
ShapeLead
Field of Viewtheta1=theta2=17deg.
ElectrodeDia.1.6 mm
Responsivity(typ.)3.4mV
Optical FilterUNcoated silicone
Supply Voltage Range3V to 15V
Storage Temperature Range-30℃ to 100℃

Murata Icon X Features

Lead type

Murata Icon X Applications

Limited Usage

Fire detection, Gas detection

Other Usage

Not recommended for tunnel usage. Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100