IRA-E710ST0

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeLead
Field of Viewtheta1=theta2=45deg.
Electrode(2.0x1.0mm)x2
Responsivity(typ.)4.3mV
Optical Filter5micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

Lead type

Murata Icon X Applications

Limited Usage

Recommendet IRA-S210ST01

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100