IRA-S510ST01

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance | IRA-S510ST01
Dimensions | IRA-S510ST01

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeLead
Field of Viewtheta1=theta2=44deg.
Electrode(1.0x1.0mm)x4
Responsivity(typ.)3.3mV
Optical Filter5micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

Lead type

Murata Icon X Applications

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100