IRS-B210ST01-R1

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance | IRS-B210ST01-R1
Dimensions | IRS-B210ST01-R1

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeSMD
Field of Viewtheta1=50deg.,theta2=70deg.
Electrode(1.2x0.85mm)x2
Responsivity(typ.)3.6mV
Optical Filter3micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

SMD type

Murata Icon X Applications

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R1

Reel

2000