IRS-B340ST02-R1

    1. Sensors 〉Pyroelectric Infrared Sensors 〉Pyroelectric Infrared Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 70℃
ShapeSMD
Field of Viewtheta1=50deg.,theta2=70deg.
Electrode(1.1x0.475mm)x4
Responsivity(typ.)3.6mV
Optical Filter3micro meter Long Pass
Supply Voltage Range2V to 15V
Storage Temperature Range-40℃ to 85℃

Murata Icon X Features

SMD type

Murata Icon X Applications

Limited Usage

LCD TV, LCD Monitor,Digital Photo Frame

Other Usage

Not available for Automotive usage.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R1

Reel

2000