LFB155G50CB1B948

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB155G50CB1B948
Dimensions | LFB155G50CB1B948

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)5500.00MHz
Bandwidth(BW)fo±350.00MHz
Insertion Loss in BW I)1.1dB max. (at 25℃)
Insertion Loss in BW II)1.3dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)9.5dB min. at 4000.00MHz
Attenuation(Absolute Value) II)4.5dB min. at 7500.00MHz
VSWR(max.)2.01
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.00x0.50mm
Thickness(max.)0.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 5150MHz to 5850MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

10000