LFB182G60SGHB972

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB182G60SGHB972
Dimensions | LFB182G60SGHB972

Murata Icon X Specifications

ApplicationsWIMAX
Nominal Center Frequency(fo)2600.00MHz
Bandwidth(BW)fo±100.00MHz
Insertion Loss in BW I)1.9dB max. (at 25℃)
Insertion Loss in BW II)2.2dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)29.5dB min. at 806.00 to 849.00MHz
Attenuation(Absolute Value) II)29.5dB min. at 880.00 to 915.00MHz
Attenuation(Absolute Value) III)30dB min. at 1710.00 to 1785.00MHz
Attenuation(Absolute Value) IV)25dB min. at 1850.00 to 1910.00MHz
Attenuation(Absolute Value) V)17.5dB min. at 1920.00 to 1980.00MHz
Attenuation(Absolute Value) VI)8.5dB min. at 3300.00 to 3900.00MHz
Attenuation(Absolute Value) VII)18.5dB min. at 4900.00 to 5900.00MHz
Ripple(max.)1.5dB
VSWR(max.)2.3
Characteristic Impedance(Nom.)50Ω
Power Capacity1W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.60x0.80mm
Thickness(max.)0.65mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 2500MHz to 2700MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000