LFB183G60SGJC019

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB183G60SGJC019
Dimensions | LFB183G60SGJC019

Murata Icon X Specifications

ApplicationsWIMAX
Nominal Center Frequency(fo)3500.00MHz
Bandwidth(BW)fo±200.00MHz
Insertion Loss in BW I)1.8dB max. (at 25℃)
Insertion Loss in BW II)2.1dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)25.5dB min. at 806.00 to 849.00MHz
Attenuation(Absolute Value) II)25.5dB min. at 880.00 to 915.00MHz
Attenuation(Absolute Value) III)21.5dB min. at 1710.00 to 1785.00MHz
Attenuation(Absolute Value) IV)21.5dB min. at 1850.00 to 1910.00MHz
Attenuation(Absolute Value) V)21.5dB min. at 1920.00 to 1980.00MHz
Attenuation(Absolute Value) VI)24.5dB min. at 2400.00 to 2500.00MHz
Attenuation(Absolute Value) VII)8.5dB min. at 4900.00 to 5900.00MHz
Ripple(max.)1.4dB
VSWR(max.)2.09
Characteristic Impedance(Nom.)50Ω
Power Capacity1W
Operating Temperature Range-40℃ to 85℃
L x W (size)1.60x0.80mm
Thickness(max.)0.65mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 3300MHz to 3700MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000