LFB212G44BB1C141

    1. BalunsLC BalunsLC Balanced Filters

Murata Icon X Appearance & Shape

Appearance | LFB212G44BB1C141
Dimensions | LFB212G44BB1C141

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2441.00MHz
Bandwidth(BW)fo±39.00MHz
Insertion Loss in BW I)3.0dB max. (at 25℃)
Insertion Loss in BW II)3.3dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)40dB min. at 800.00 to 960.00MHz
Attenuation(Absolute Value) II)30dB min. at 1710.00 to 1910.00MHz
Attenuation(Absolute Value) III)20dB min. at 1910.00 to 1990.00MHz
Attenuation(Absolute Value) IV)22dB min. at 4800.00 to 5000.00MHz
Balance Impedance (Differential) (Nom.)Conjugate match to CSR BC5-MM
Unbalance Impedance (Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)2.00x1.25mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000