LFB212G45SG8A127

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB212G45SG8A127
Dimensions | LFB212G45SG8A127

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)1.5dB max. (at 25℃)
Insertion Loss in BW II)1.7dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)25dB min. at 1200.00 to 1300.00MHz
Attenuation(Absolute Value) II)10.0dB min. at 2000.00MHz
Attenuation(Absolute Value) III)30dB min. at 3600.00 to 3800.00MHz
Attenuation(Absolute Value) IV)34dB min. at 4800.00 to 5000.00MHz
Ripple(max.)0.5dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.00x1.25mm
Thickness(max.)1.05mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 2400MHz to 2500MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000