LFB213G55BA1B974

    1. BalunsLC BalunsLC Balanced Filters

Murata Icon X Appearance & Shape

Appearance | LFB213G55BA1B974
Dimensions | LFB213G55BA1B974

Murata Icon X Specifications

ApplicationsWIMAX
Nominal Center Frequency(fo)3550.00MHz
Bandwidth(BW)fo±250.00MHz
Insertion Loss in BW I)3.2dB max. (at 25℃)
Insertion Loss in BW II)3.5dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)45dB min. at 824.00 to 960.00MHz
Attenuation(Absolute Value) II)28dB min. at 1990.00 to 2170.00MHz
Attenuation(Absolute Value) III)23dB min. at 2500.00 to 2700.00MHz
Attenuation(Absolute Value) IV)29dB min. at 4900.00 to 5950.00MHz
Balance Impedance (Differential) (Nom.)100ohm
Unbalance Impedance (Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.00x1.25mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000