Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics,Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics

Appearance & Shape

Murata Icon X Specifications

Applications WLAN / for Bluetooth® products
Nominal Center Frequency(fo) 5375.00MHz
Bandwidth(BW) fo±475.00MHz
Insertion Loss in BW I) 1.80dB max. (at 25℃)
Insertion Loss in BW II) 2.10dB max. (-40 to +85℃)
Attenuation(Absolute Value) I) 30.0dB min. at 500.00 to 4000.00MHz
Attenuation(Absolute Value) II) 35.0dB min. at 3450.00MHz
Attenuation(Absolute Value) III) 20.0dB min. at 4200.00MHz
Attenuation(Absolute Value) IV) 15.0dB min. at 9800.00 to 11700.00MHz
Ripple(max.) 1.5dB
VSWR(max.) 2.2
Characteristic Impedance(Nom.) 50Ω
Power Capacity 500mW
Operating Temperature Range -40℃ to 85℃
L x W (size) 2.00x1.25mm
Thickness(max.) 1.05mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Embossed Tape 4000