LFB2H1G90SG6A157

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB2H1G90SG6A157
Dimensions | LFB2H1G90SG6A157

Murata Icon X Specifications

ApplicationsPHS
Nominal Center Frequency(fo)1906.50MHz
Bandwidth(BW)fo±13.50MHz
Insertion Loss in BW I)1.5dB max. (at 25℃)
Insertion Loss in BW II)1.8dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)42dB min. at 1396.75 to 1454.00MHz
Attenuation(Absolute Value) II)14dB min. at 1687.00MHz
Attenuation(Absolute Value) III)6dB min. at 2126.00MHz
Attenuation(Absolute Value) IV)24dB min. at 3786.00 to 3840.00MHz
Attenuation(Absolute Value) V)24dB min. at 5679.00 to 5760.00MHz
Ripple(max.)0.5dB
VSWR(max.)1.8
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.50x2.00mm
Thickness(max.)1.6mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 1893MHz to 1920MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

2000