LFB2H2G44BB5B754

    1. BalunsLC BalunsLC Balanced Filters

Murata Icon X Appearance & Shape

Appearance | LFB2H2G44BB5B754
Dimensions | LFB2H2G44BB5B754

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2441.75MHz
Bandwidth(BW)fo±41.75MHz
Insertion Loss in BW I)3.3dB max. (at 25℃)
Insertion Loss in BW II)3.5dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)46dB min. at 894.00 to 915.00MHz
Attenuation(Absolute Value) II)41dB min. at 1710.00 to 1785.00MHz
Attenuation(Absolute Value) III)40dB min. at 1880.00 to 1910.00MHz
Attenuation(Absolute Value) IV)20dB min. at 2110.00 to 2170.00MHz
Balance Impedance (Differential) (Nom.)120ohm
Unbalance Impedance (Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)2.50x2.00mm
Thickness(max.)0.7mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000

Murata Icon X Product Data