LFB2H2G45SGFB914

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB2H2G45SGFB914
Dimensions | LFB2H2G45SGFB914

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)2.3dB max. (at 25℃)
Insertion Loss in BW II)2.6dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)40dB min. at DC to 824.00MHz
Attenuation(Absolute Value) II)44dB min. at 824.00 to 960.00MHz
Attenuation(Absolute Value) III)39dB min. at 960.00 to 1570.00MHz
Attenuation(Absolute Value) IV)40dB min. at 1570.00 to 1580.00MHz
Attenuation(Absolute Value) V)39dB min. at 1580.00 to 1710.00MHz
Attenuation(Absolute Value) VI)40dB min. at 1710.00 to 1785.00MHz
Attenuation(Absolute Value) VII)39dB min. at 1785.00 to 1850.00MHz
Attenuation(Absolute Value) VIII)44dB min. at 1850.00 to 1990.00MHz
Attenuation(Absolute Value) IX)30dB min. at 2110.00 to 2170.00MHz
Attenuation(Absolute Value) X)7dB min. at 2750.00 to 3000.00MHz
Attenuation(Absolute Value) XI)14dB min. at 3000.00 to 4800.00MHz
Ripple(max.)1.0dB
VSWR(max.)1.9
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)2.50x2.00mm
Thickness(max.)1.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

2000