LFB2H2G54SG7B881

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB2H2G54SG7B881
Dimensions | LFB2H2G54SG7B881

Murata Icon X Specifications

ApplicationsWIMAX
Nominal Center Frequency(fo)2545.00MHz
Bandwidth(BW)fo±145.00MHz
Insertion Loss in BW I)2.0dB max. (at 25℃)
Insertion Loss in BW II)2.3dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)39.5dB min. at 1910.00MHz
Attenuation(Absolute Value) II)39.5dB min. at 1990.00MHz
Attenuation(Absolute Value) III)17dB min. at 2170.00MHz
Attenuation(Absolute Value) IV)27dB min. at 4800.00MHz
Attenuation(Absolute Value) V)34dB min. at 8070.00MHz
Ripple(max.)1.4dB
VSWR(max.)2.4
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.50x2.00mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 2400MHz to 2690MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000