LFB2H5G78SG7A175

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB2H5G78SG7A175
Dimensions | LFB2H5G78SG7A175

Murata Icon X Specifications

ApplicationsWLAN
Nominal Center Frequency(fo)5787.50MHz
Bandwidth(BW)fo±62.50MHz
Insertion Loss in BW I)2.5dB max. (at 25℃)
Insertion Loss in BW II)2.8dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)51.5dB min. at 902.00 to 928.00MHz
Attenuation(Absolute Value) II)41dB min. at 3919.00 to 4044.00MHz
Attenuation(Absolute Value) III)38dB min. at 4822.00 to 4947.00MHz
Attenuation(Absolute Value) IV)18dB min. at 6628.00 to 6753.00MHz
Ripple(max.)1.0dB
VSWR(max.)2.2
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)2.50x2.00mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000